Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

RF Magnetics

Surface mount products
Chip inductors  VIEW
0.5 - 33,000 nH
Air core inductors  VIEW
1.6 - 560 nH
Conical / broadband inductors  VIEW
For 0 - 40 GHz applications
Broadband RF transformers  VIEW
For applications up to 1200 MHz
RFID magnetics  VIEW
For X/Y and Z axis
   
 
Through hole products
Tunable inductors   VIEW
0.035 µH – 1143 µH
Fixed inductors  VIEW
0.014 µH – 0.71 µH
Tuning tools  VIEW
Tune hex or slotted cores
 
Designer's Kits
Designer's Kits
Chip inductors     Air core inductors
Through hole inductors
RF transformers     RFID magnetics

 

 

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 11, 2017