Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke Finder
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits
Upcoming Events

embedded world 2018      

Nuremberg, Germany 
February 27-March 1, 2018   
Hall 3 / 3-362 info

Applied Power Electronics Conference (APEC)      

San Antonio, Texas 
March 4-8, 2018  
Booth 719 info

Paris Space Week      

Paris Orly, France 
March 28-29, 2018 info

  Customer Comments

Design Support Tools

Power Magnetics

RF Magnetics

High Temp / AEC-Q200 Products

EMI / RFI Chokes

Broadband Magnetics

Critical Products



Other Coilcraft web sites


Coilcraft China


Privacy policy
Site Map
Send comments and suggestions to webmaster@coilcraft.com
Copyright 2018, Coilcraft, Inc.
 

NEW! Power Inductor Finder Tools!

Watch Now!

Join Coilcraft at APEC 2018!


We'll be displaying the latest power inductor technology for high frequency switching and increased power density. This short preview video from our Director of Technical Marketing, Len Crane, outlines what Coilcraft has planned for the show, including Len's exhibitor seminar: High Frequency Power Magnetics: Trends, Packages, and Materials. See you in booth 719!

These chip inductors provide the highest L in the industry's smallest package

0201HL Series ceramic chip inductors are available in seven inductance values ranging from 22 to 51 nH, making them ideal for impedance matching in 700 MHz LTE and 5G applications. They also offer Q factors up to 62 at 2.4 GHz, the highest currently available in an 0201 package and twice as high as you can get with thin-film, multilayer technology.

 0201HL Series ceramic chip inductors are available in seven inductance values ranging from 22 to 51 nH, making them ideal for impedance matching in 700 MHz LTE and 5G applications.

XTL7030 Series power inductors feature side metal terminations for automated optical inspection (AOI) of the component during the solder reflow process.

New molded power inductors with specialized terminations

XTL7030 Series power inductors feature side metal terminations for automated optical inspection (AOI) of the component during the solder reflow process. The XAR7030 Series has terminals that elevate the inductor body 1.5 mm from the PCB surface – the first time raised inductors have been available as standard, off-the-shelf products.

 

Get the industry's highest Q
in an 0805 package!

0805HP chip inductors feature a wirewound construction for highest possible self resonance – up to 9.5 GHz – and offer the industry's highest Q factors in an 0805 size at frequencies up
to 3 GHz. Choose from 23 inductance values ranging from
2.6 to 820 nH, with 2% tolerance available for most values.

 

0805HP chip inductors feature a wirewound construction for highest possible self resonance – up to 9.5 GHz – and offer the industry's highest Q factors in an 0805 size at frequencies up
to 3 GHz.

9th Annual APEC Golf Tournament | Coilcraft | Mouser | Information to Power Your Designs