Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke Finder
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Modular Jack EMI Filters

This product will not be available in an RoHS-compliant version. Product contains lead.
  • Eliminate common mode EMI from cables and LANs
  • 1, 2 and 4-line versions
  • RJ11, RJ14 or RJ45 terminations
  • Help to meet FCC Part 15 and 68 as well as CCITT and CISPR-22 requirements

Photo    Pricing    PDF data sheet


SPECIFICATIONS

Typical response curves


Part number
Click to get parts
Filtered
lines
A max B max C min C max
TRF-RJ11 1 0.68/17,2 0.84/21,3 4.54/115,3 5.54/140,7
TRF-RJ14 2 0.68/17,2 0.84/21,3 4.54/115,3 5.54/140,7
TRF-RJ45-8 4 0.89/22,6 0.83/21,1 4.26/108,2 5.26/133,6
1 Operating temperature range −40°C to +85°C
2 Electrical specifications at 25°C

Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2018, Coilcraft, Inc.   Privacy policy
Updated: October 30, 2017