Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM/Bead Tools
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Data Line Common Mode Chokes

Required filtering Current Frequency to attenuate Mounting AEC-Q200
 Ohms
 dB
 µH ±20%
A rms
(15 A max)
MHz
to
MHz
(0.1 - 3000 MHz max)


Loading, please wait...
High Speed Applications
  Up to 6.6 GHz - USB 3.x, 2.0
0.018 - 0.56 µH
Product families: 0603USB
+125° 0805USBF0805USBN
  Up to 3.5 GHz - USB 2.0
0.23 - 1.04 µH
Product families: 0805USB,
1206USB
Up to 800 MHz - 400 Mbps
0.22 µH
Product family: CM1394
Up to 590 MHz - 150 Mbps
0.7 µH
Product family: RA6870
< 1 GHz Applications
Up to 670 MHz
current-compensated

51 - 47,000 µH
Product family: DFT7160
  Up to 560 MHz
0.39 - 10 µH
Product families: PFD2015PFD3215
Up to 540 MHz
0.33 - 2,000 µH
Product families: LPD3015,
LPD4012, LPD5010, LPD5030, LPD5030V, LPD6235
Up to 200 MHz
2.2 - 1,000 µH
Product families: MSD1048, MSD1260, MSD1260T, MSD1278, MSD1514, MSD1583, MSD7342
Up to 170 MHz
4.2 - 11.5 µH
Product family: M2022
Up to 170 MHz
470 µH
Product family: CJ5100
Up to 121 MHz
2,200 µH
Product family: CQ7584
Up to 87 MHz
4,700 µH
Product family: CR7856
Multi-line Chokes
Up to 1.4 GHz
4, 3 and 2 line
5 µH
Product family: PDLF
Up to 730 MHz
8, 4, 3 and 2 line
24 - 28 µH
Product family: DLF
  Up to 300 MHz
8 line and 10 line
5 µH
Product families: CDF, CCDLF
Tip + Ring Filters
2 or 1 line
>15 dB attenuation 3 - 300 MHz
Product family: PTRF
2 or 1 line
>20 dB attenuation 3 - 300 MHz
Product family: TRF
Jacks / In-Line Modules
RJ-45, -14, -11
Up to 45 dB attenuation
Product family: PCRJ
DB-25, -15, -9
Up to 16 dB attenuation
Product families: DLFC
RJ-45, -14, -11
Up to 37 dB attenuation
Product family: TRF-RJxx
   
Application notes
Common Mode Filter Chokes for High Speed Data Lines
What is a Common Mode Choke?
Designer's Kits
Speed your prototyping with handy kits that put every value in a product family at your fingertips.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2018, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018