Inductor Finders Power  |   RF

High Temp / AEC-Q200 Qualified Products

Download our
Automotive brochure

Download our PoC (Power
over Coax) Technical Bulletin

Download our
AEC Selector Guide

Click here to request
a free hard copy


Need higher or lower temp ratings?

Coilcraft's Critical Products & Services group offers power inductors, RF chip inductors and air core inductors rated from −60°C to 155°C and 200°C ambient.

Coilcraft offers a wide range of products engineered to withstand extremes of hot and cold. Most of them meet the stringent quality standards of AEC-Q200 and are suitable for use in the harsh automotive environment. The table below shows parts rated for +140°C, +125°C or +85°C ambient conditions. In addition to these off-the-shelf high-temperature parts, Coilcraft can tailor many other products to fit specific environmental requirements.

Click to enlarge

Maximum ambient temperatures (all parts rated for −40°C)

Surface Mount Power Inductors
+125°C View all
+85°C View all
Leaded Power Inductors
  +140°C AGP2923
+125°C AGP4233
+85°C View all
Coupled Power Inductors
  +125°C MSD1260T  MSD1278T
+85°C LPD8035V MSD7342
MSD1260 MSD1278
Current Transformers
+125°C CST1, 2  CST2010
CST2020  CST4835
Class-D Inductors
+125°C HA4158  GA3416  JA4575
RA7231  UA801x
Flyback Transformer

+125°C TA7608-AL  TA7788-AL
Planar Transformers

+125°C PL160  PL300  POE120PL
Isolation Transformers

+125°C PA6547  PA6548  PA6549
RF Inductors

+125°C View all
+85°C View all
RFID Transponder Coils

+125°C 4312RV  4513TC  5315TC
Broadband Chokes

+85°C KA4909
EMI Filters
+125°C RA6870  0805USBF
+85°C DLF
NEW! Power over Coax Solutions - Schematic

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2018, Coilcraft, Inc.   Privacy policy
Updated: February 27, 2018