Power Inductors, Transformers, Magnetics | Coilcraft
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Power Inductors and Power Magnetics

Power Inductors
SM power inductors  VIEW
0.022 - 10,000 µH
Through hole inductors  VIEW
0.91 - 18,000 µH
Coupled inductors  VIEW
1 : 1 and other turns ratios
High temperature /
automotive grade
  VIEW
AEC-Q200 qualified to 125°C ambient
Non-magnetic inductors  VIEW
Air core  0.022 - 0.257 µH
Class-D inductors  VIEW
Dual and single styles
PFC boost inductors  VIEW
Turns ratios from 8 : 1 to 13 : 1
   
IC-specific magnetics

IC / Inductor Matching Tool

Magnetics for Texas Instruments ICs

Magnetics for Linear Technology ICs

Magnetics for ON Semiconductor ICs

 
Power Transformers
Flyback Standard designs   VIEW IC-specific    VIEW Miniature 1 : 1    VIEW Miniature other ratios    VIEW

Forward mode  VIEW

Isolation  VIEW

Gate drive  VIEW

Power over Ethernet  VIEW

Capacitor charging  VIEW

CCFL  VIEW

Planar  VIEW

Configurable  VIEW

Toroidal  VIEW

Custom  VIEW

High temperature / automotive  VIEW

Other magnetics
Current sense transformers & sensors  VIEW
Sense current up to 40 A
Common mode line chokes  VIEW
SM and TH styles rated up to 15 A
Mag amps  VIEW
For supplies from 20 to 100+ kHz

 

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2019, Coilcraft, Inc.   Privacy policy
Updated: November 14, 2018