Inductor Finders Power  |   RF
Datasheet Index
Check Price+Stock
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

SMD-D Precision Test Fixture
for High Frequency Inductance Metering

For L, Z and SRF testing of surface mount inductors at frequencies from DC to 6 GHz

Accommodates body sizes from 0603 to 1812

2-port 50 Ohm device for connection to any network analyzer with 3.5 mm port connectors

Refer to our test fixture compatibility chart

Pricing

View data sheet in Acrobat PDF format

View fixture instructions in Acrobat PDF format

     

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index | Site Map
Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2019 Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018